Technical Data

Model Total/sensitive cooling capacity (in kW)* Dimensions (WxHxD in mm)
Upflow units
TLU40 4.4/4.0 600x1,990x650
TLU60 5.4/5.4 600x1,990x650
TLU80 7.4/7.4 900x1,990x700
TLU90 8.4/8.4 900x1,990x700
TLUA2 10.0/10.0 900x1,990x700
TLUA4 11.3/11.3 900x1,990x700
Displacement and Downflow units
TLF/TLD40 4.5/4.5 600x1,990x650
TLF/TLD60 6.0/6.0 600x1,990x650
TLF/TLD80 8.3/8.3 900x1,990x700
TLF/TLD90 9.2/9.2 900x1,990x700
TLF/TLDA2 11.0/11.0 900x1,990x700
TLF/TLDA4 12.5/12.5 900x1,990x700
* Operating conditions: Inside temperature 25 °C/relative humidity 40 %/outside temperature 35 °C, 400V/3Ph/N/50Hz + 48V DC
Technical data subject to change without notice.