Technical Data

Model Cooling capacity (in kW) Dimensions (WxHxD in mm) Voltage (in V)
FCL350B2 3.5 720x612x604 48 (DC)
FCL350B1-In 3.5 640x1,271x290 48 (DC)
FCL600B2 6.0 720x612x604 48 (DC)
FCL600B1-In 6.0 640x1,271x290 48 (DC)
* Inside temperature 30 °C/rel. humidity 40 %/ambient temperature 20 °C
Technical data subject to change without notice.