MiniSpaceEC – High efficiency precision cooling

MiniSpace EC downflow with C7000

The MiniSpaceEC precision airconditioning system from STULZ offers around the clock reliability for small and medium sized Server and Comms rooms.

The MiniSpaceEC is a development of the popular MiniSpace range which is designed to maintain a precisely controlled, air conditioned environment within the smallest possible footprint. High efficiency evaporator and condenser coils together with carefully selected components ensure the lowest possible operating costs are achieved.

As a standard feature the MiniSpaceEC is fitted with variable speed EC fans which have an electronically commutated DC motor. This technology, which is insensitive to voltage flustuations, provides extremely quiet running, long life and low maintenance. EC fans consume up to 30% less energy than traditional 3-phase AC fans.

Photo gallery

MiniSpace CCD251A
EC variable speed fan

MiniSpaceEC DX

Cooling capacity 5 kW to 24 kW
Cooling systems A or G
Direction of air downflow / upflow

MiniSpaceEC CW

Cooling capacity 8 kW to 30 kW
Cooling systems Chilled Water
Direction of air downflow / upflow