Ultrasonic humidifiers for ventilation ducts

Devices from the STULZ UltraSonic® ENS model series are designed for installation in ventilation ducts and air conditioners. The ENS 1200-9600 series is modular in structure, with graduated humidifying capacities ranging from 1.2 kg/h to 9.6 kg/h. In addition, the ENS 14 and ENS 18 models are available as ready built units in a stainless steel casing, with humidifying capacities of 14 kg/h and 18 kg/h, respectively.

Tried and tested controller components ensure that the desired room humidity is precisely maintained.USM/USS-Controller

Technical specification

Model Humidifying power (in kg/h) Number of oscillators Power input (in VA) Dimensions (WxHxD in mm)
ENS 1200P 1.2 2 65 220x157x145
ENS 2400P 2.4 4 125 340x157x145
ENS 3600P 3.6 6 185 460x157x145
ENS 4800P 4.8 8 240 580x157x145
ENS 6000P 6.0 10 310 700x157x145
ENS 7200P 7.2 12 375 820x157x145
ENS 8400P 8.4 14 435 940x157x145
ENS 9600P 9.6 16 495 1060x157x145
ENS 14 14.0 24 750 785x157x230
ENS 18 18.0 30 960 950x157x230